For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
UEM - Union nut
Bill of material
UEM NW 20 S
DES
Identifier
UEM NW 20 S
SER
Series
Heavy
R1
External pipe diameter R1
25.0 mm
G1
Thread G1
M 36 x 2
L1
Length L1
27.5 mm
S1
Width across flats S1
46 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.